text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Single banjo
Full screen
Your configuration

Fittings Mod. 6610



Mod. A C F M O V W Weight [g] assembled with Mod.
6610 4-M5 4 5 9 19 9 5.1 Ø 9 9 1631
6610 4-M6 4 5 9 19 9 5.1 Ø 9 8 SCU, SVU, SCO...
6610 4-1/8 4 7.5 9 21.5 14.5 9.8 Ø 14 14 1631, 1635, SCU, SVU, SCO...
6610 5-M5 5 5 10 20 9 5.1 Ø 9 9 1631
6610 5-M6 5 5 10 20 9 5.1 Ø 9 8 SCU, SVU, SCO...
6610 5-1/8 5 8 10 23 14.5 9.8 Ø 14 16 1631, 1635, SCU, SVU, SCO...
6610 6-M5 6 6.5 12.7 22.5 9 5.1 Ø 10 12 1631
6610 6-M6 6 6.5 12.7 22.5 9 5.1 Ø 10 12 SCU, SVU, SCO...
6610 6-1/8 6 8 12.7 24 14.5 9.8 Ø 14 16 1631, 1635, SCU, SVU, SCO...
6610 6-1/4 6 10 12.7 26 14.5 13.2 Ø 18 19 1631, 1635, SCU, SVU, SCO...
6610 8-1/8 8 8 14.2 25.5 14.5 9.8 Ø 14 19 1631, 1635, SCU, SVU, SCO...
6610 8-1/4 8 10 14.2 27.5 14.5 13.2 Ø 18 22 1631, 1635, SCU, SVU, SCO...
6610 8-3/8 8 11 14.2 28.5 14.5 16.7 Ø 21 23 1631, 1635, SCU, SVU, SCO...
6610 10-1/4 10 8.8 16.5 29 14.5 13.2 Ø 18 22 1635, SCU, SVU, SCO...
6610 10-3/8 10 10.3 16.5 30.5 14.5 16.7 Ø 21 23 1635, SCU, SVU, SCO...
6610 12-1/2 12 12,8 16,5 32 14.5 21 Ø 26 37 1635


We think you are in United States.
Update your location?