text.skipToContent text.skipToNavigation
Mod. 8432

Mod. 8432

Series
1 Products found
Full screen
Your configuration

Fittings Mod. 8432



Mod. A D C E F H L SW1 Weight [g]
8432 4-1/8 4 G1/8 3 14,5 10 6 43 12 25
8432 6-1/8 6 G1/8 4 15 12,5 6 52 12 33
8432 8-1/8 8 G1/8 5 16 14,5 6 58 12 42
8432 8-1/4 8 G1/4 5 17 14,5 7 58 15 49


We think you are in United States.
Update your location?