text.skipToContent text.skipToNavigation
Mod. D2210

Mod. D2210

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Swivel 135° adaptors Mod. D2210



Mod. d B E F G h (min) L M SW Weight (g) Package (pcs)
D2210 M16x1,5-C1 M16x1,5 C1 28 21 19,5 10,5 53 28 20 50 10

Not compatible with anti rotation ring Mod. 9707
We think you are in United States.
Update your location?