text.skipToContent text.skipToNavigation
Series X6000

Series X6000

Bulkhead union connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X6590



A B F L N MAX SW Weight [g] Package
4 M11x1 9,7 29 12,5 6 14 17 10
6 M13x1 11,6 34 13,5 9 17 29 10
8 M16x1 14,7 37,2 16,1 9 19 40 10
10 M19x1 17,4 43,4 17,2 11 22 62 10
12 M22x1 20 50 19 15 27 103 10


We think you are in United States.
Update your location?