text.skipToContent text.skipToNavigation
Mod. RPGA-20-D

Mod. RPGA-20-D

The sensor is not supplied with the gripper
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
RPGA - 20 - A
RPGA SERIES
20 SIZE
20
A TYPE OF CONSTRUCTION
A = Flat finger
B = Curved finger
C = Short finger with mounting holes for extensions
D = Flat finger for sensor
E = Curved finger for sensor

Flat finger gripper with sensor slot Mod. RPGA-20-D

A = connection port
B = fixing thread
C = sensor fixing hole



Mod.
RPGA-20-D


We think you are in United States.
Update your location?