text.skipToContent text.skipToNavigation

MC104-F00

Filter element   25μm (standard)
Name of Series   MC
Size   G1/4
Condensate drain   Normal - semiautomatic (standard)
Function   FILTER
Ports   G1/4
Accessories
Full screen
Your configuration

Filters

FT01 = filter without drain with threaded port
FT02 = filter with semiautomatic manual drain
FT03 = filter with automatic drain



Mod. A B C E F G H M N O P Q T U
MC104-F00 143 102 41 11 126,5 16,5 4,5 45 45 G1/8 37 58 35 G1/4


We think you are in United States.
Update your location?