text.skipToContent text.skipToNavigation

6442 10-1/4

Full screen
Your configuration

Fittings Mod. 6442



Mod. A D C E F H L M SW SW1 Weight [g]
6442 10-1/4 10 G1/4 5.8 19.5 16.5 7 52.5 26 13 15 46


We think you are in United States.
Update your location?