text.skipToContent text.skipToNavigation

6442 12-1/4

Full screen
Your configuration

Fittings Mod. 6442



Mod. A D C E F H L M SW SW1 Weight [g]
6442 12-1/4 12 G1/4 7.3 20 16.5 7 53.5 26.5 15 17 73


We think you are in United States.
Update your location?