text.skipToContent text.skipToNavigation

6463 4-M5

Full screen
Your configuration

Fittings Mod. 6463



Mod. A D C F G L P (min) SW Weight [g]
6463 4-M5 4 M5 6.5 7.8 8.8 20.5 4.5 9 8


We think you are in United States.
Update your location?