text.skipToContent text.skipToNavigation

6512 4-1/8

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 4-1/8 4 G1/8 14.0 8.8 13.5 6 19 12 2.5 10


We think you are in United States.
Update your location?