text.skipToContent text.skipToNavigation

6512 8-3/8

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 8-3/8 8 G3/8 17.5 13.7 20.5 7 23 19 6 27


We think you are in United States.
Update your location?