text.skipToContent text.skipToNavigation

6512 10-1/4

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 10-1/4 10 G1/4 20.2 15.4 18.5 7 30 17 7 26


We think you are in United States.
Update your location?