text.skipToContent text.skipToNavigation

6512 10-3/8

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 10-3/8 10 G3/8 20.2 15.4 20.5 7 24.5 19 8 27


We think you are in United States.
Update your location?