text.skipToContent text.skipToNavigation

6522 5-M5

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 5-M5 5 M5 15.0 12.5 10 4 20.5 9 8 13


We think you are in United States.
Update your location?