text.skipToContent text.skipToNavigation

6555 6-6

Full screen
Your configuration

Fittings Mod. 6555



Mod. A G C L F T M SW Weight [g]
6555 6-6 6 6 4 24.5 12.7 18 20 9 14


We think you are in United States.
Update your location?