text.skipToContent text.skipToNavigation

6555 10-10

Full screen
Your configuration

Fittings Mod. 6555



Mod. A G C L F T M SW Weight [g]
6555 10-10 10 10 5.8 32 16.5 23 26 13 26


We think you are in United States.
Update your location?