text.skipToContent text.skipToNavigation

6622 4-M5

Full screen
Your configuration

Fittings Mod. 6622

* = Complete Metric Swivel
Single Banjo



Mod. A B C E F H L M SW W Weight [g] Notes
6622 4-M5 4 M5 4 5.7 8.8 4 15.8 18 2.5 Ø 8 10 *


We think you are in United States.
Update your location?