text.skipToContent text.skipToNavigation

6800 4-8

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 4-8 4 8 18 9 32 20.5 10


We think you are in United States.
Update your location?