text.skipToContent text.skipToNavigation

6800 6-8

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 6-8 6 8 18 12.7 34 20.5 12


We think you are in United States.
Update your location?