text.skipToContent text.skipToNavigation

6800 6-12

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 6-12 6 12 17.5 12.7 33.5 24 21


We think you are in United States.
Update your location?