text.skipToContent text.skipToNavigation

6800 8-12

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 8-12 8 12 21.5 14 39 24 22


We think you are in United States.
Update your location?