text.skipToContent text.skipToNavigation

6800 10-12

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 10-12 10 12 20.3 16.5 40.5 24 27


We think you are in United States.
Update your location?