text.skipToContent text.skipToNavigation

6811 6-1/8

Full screen
Your configuration

Fittings Mod. 6811

* = with O-Ring



Mod. G D H T L SW Weight [g]
6811 6-1/8 6 G1/8 5.5 18 29.3 12 10


We think you are in United States.
Update your location?