text.skipToContent text.skipToNavigation

6850 8-6

Full screen
Your configuration

Fittings Mod. 6850



Mod. A G C F L T Weight [g]
6850 8-6 8 6 19 14 36.5 18 15


We think you are in United States.
Update your location?