text.skipToContent text.skipToNavigation

8512 6-1/4

Full screen
Your configuration

Fittings Mod. 8512



Mod. A D C F G H L SW SW1 Weight [g]
8512 6-1/4 6 G1/4 6 11.7 16.4 7 28 15 4 25


We think you are in United States.
Update your location?