text.skipToContent text.skipToNavigation

S6430 6-1/4

Full screen
Your configuration

Fittings Mod. S6430



Mod. A D C E F H L SW SW1 Weight [g]
S6430 6-1/4 6 G1/4 4 15 12.7 7 40 9 14 33


We think you are in United States.
Update your location?