text.skipToContent text.skipToNavigation

S6430 10-3/8

Full screen
Your configuration

Fittings Mod. S6430



Mod. A D C E F H L SW SW1 Weight [g]
S6430 10-3/8 10 G3/8 5.8 19 16.5 8 52 13 19 67


We think you are in United States.
Update your location?