text.skipToContent text.skipToNavigation

S6430 12-1/4

Full screen
Your configuration

Fittings Mod. S6430



Mod. A D C E F H L SW SW1 Weight [g]
S6430 12-1/4 12 G1/4 7.3 20 19.5 7 53 15 17 60


We think you are in United States.
Update your location?