text.skipToContent text.skipToNavigation

S6440 6-1/8

Full screen
Your configuration

Fittings Mod. S6440



Mod. A D C E F H L M SW SW1 Weight [g]
S6440 6-1/8 6 G1/8 4 15 12.7 5.5 40.5 20 9 12 26


We think you are in United States.
Update your location?