text.skipToContent text.skipToNavigation

S6440 8-1/4

Full screen
Your configuration

Fittings Mod. S6440



Mod. A D C E F H L M SW SW1 Weight [g]
S6440 8-1/4 8 G1/4 5 16 14.2 7 45.5 22.5 11 14 35


We think you are in United States.
Update your location?