text.skipToContent text.skipToNavigation

S6440 10-1/4

Full screen
Your configuration

Fittings Mod. S6440



Mod. A D C E F H L M SW SW1 Weight [g]
S6440 10-1/4 10 G1/4 5.8 18.5 16.5 7 51.5 26 13 14 43


We think you are in United States.
Update your location?