text.skipToContent text.skipToNavigation

S6500 4-1/8

Full screen
Your configuration

Fittings Mod. S6500



Mod. A D C E F H M SW Weight [g]
S6500 4-1/8 4 R1/8 3.5 8.5 9 7.5 17.5 8 9


We think you are in United States.
Update your location?