text.skipToContent text.skipToNavigation

S6500 8-1/4

Full screen
Your configuration

Fittings Mod. S6500



Mod. A D C E F H M SW Weight [g]
S6500 8-1/4 8 R1/4 5 11.5 14.2 12.5 22.5 11 21


We think you are in United States.
Update your location?