text.skipToContent text.skipToNavigation

S6510 4-1/8

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 4-1/8 4 G1/8 3.8 8.8 13.2 5.5 18 12 2.5 9


We think you are in United States.
Update your location?