text.skipToContent text.skipToNavigation

S6510 10-1/4

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 10-1/4 10 G1/4 8.3 15.4 18.5 7 28.5 17 7 23


We think you are in United States.
Update your location?