text.skipToContent text.skipToNavigation

S6510 12-1/4

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 12-1/4 12 G1/4 10.3 18.3 20.5 7 29.5 19 7 26


We think you are in United States.
Update your location?