text.skipToContent text.skipToNavigation

S6520 4-1/4

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 4-1/4 4 G1/4 3.5 14.5 9 7 17.5 8 14 23


We think you are in United States.
Update your location?