text.skipToContent text.skipToNavigation

S6520 6-1/8

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 6-1/8 6 G1/8 4 15 12.7 5.5 20 9 12 20


We think you are in United States.
Update your location?