text.skipToContent text.skipToNavigation

S6520 6-3/8

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 6-3/8 6 G3/8 4 15.5 12.7 8 20 9 19 33


We think you are in United States.
Update your location?