text.skipToContent text.skipToNavigation

S6520 8-3/8

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 8-3/8 8 G3/8 5 16.5 14.2 8 22.5 11 19 41


We think you are in United States.
Update your location?