text.skipToContent text.skipToNavigation

S6520 8-1/2

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 8-1/2 8 G1/2 5 17 14.2 9 22.5 11 22 48


We think you are in United States.
Update your location?