text.skipToContent text.skipToNavigation

S6520 10-1/2

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 10-1/2 10 G1/2 5.8 19,5 16.5 9 26 13 22 62


We think you are in United States.
Update your location?