text.skipToContent text.skipToNavigation
Series CX

Series CX

Interface with: PROFIBUS, CANopen, DeviceNet, EtherNet/IP, PROFINET, EtherCAT
Compatible with all Camozzi valve islands
The Series CX serial module, with IP65 protection class, interface with all major serial communication protocols as well as the new generation EtherCAT, EtherNet/IP and PROFINET protocols. The highly resistant aluminium structure makes it suitable for mountings even in hard application conditions.

This serial module can be coupled with electric input and output modules and is able to handle up to a maximum of 1024 I/O. Its interface modules enable direct connection to Series F, HN and 3 valve islands. Through a subnet the connection system can be extended to remote valve islands.

Manuals, instruction sheets and configuration files can be found on catalogue.camozzi.com or on the QR code on the lable of the product.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Number of digital outputs 1024
Number of digital inputs 1024
Maximum input absorption 1,5 A
Maximum output absorption 3 A
Logical supply voltage * 24 V DC +/-10%
Power supply voltage * 24 V DC +/-10%
Protection overload and reverse polarity
Protection class IP65
Conform with standards EN-61326-1 EN-61010-1
Operating temperature 0 ÷ 50°C
Material Aluminium

* the voltage range can change according to the range required by the external connected elements.

Full screen
Your configuration
CODING EXAMPLE
CX 05 - 2AC - QT2S
CX SERIES
05 PROTOCOL
01 = PROFIBUS
02 = DeviceNet
03 = CANopen
04 = EtherNet/IP
05 = EtherCAT
06 = PROFINET
99 = Expansion Module
2AC INPUTS
0 = no module
nA = 8 digital inputs M8
nB = 4 digital inputs M8
nC = 2 IN 4-20 mA
nD = 2 IN 0-10 V
nE = 1 IN 4-20 mA + 1 IN 0-10 V
QT2S OUTPUTS
0 = no module
nQ = 4 M12 duo digital outputs
nR = 2 OUT 4-20 mA
nT = 2 OUT 0-10 V
nU = 1 OUT 4-20 mA + 1 OUT 0-10 V
nV = 1 OUT 4-20 mA + 1 IN 0-10 V
nZ = 1 OUT 4-20 mA + 1 IN 4-20 mA
nK = 1 OUT 0-10 V + 1 IN 0-10 V
nY = 1 OUT 0-10 V + 1 IN 4-20 mA
nS = initial subnet module
We think you are in United States.
Update your location?