text.skipToContent text.skipToNavigation
Series MX

Series MX

MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
The Series MX air treatment components are characterized by a modern, linear and compact design, offering high performances. The perfect integration between metal alloys and technopolymers has allowed the realization of a reliable product, light and strong at the same time. Thanks to a new concept of modularity, moreover, the mounting of components has become easier.

The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
 
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction modular, compact
Materials see TABLE OF MATERIALS on the following page
Ports MX2: G3/8, G1/2, G3/4 - MX3: G3/4, G1
Condensate capacity MX2: 55 cm³ - MX3: 85 cm³
Mounting vertical in-line or wall-mounting (by means of clamps)
Operating temperature -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temp.)
-5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temp.)
Draining of condensate manual-semi automatic (standard), automatic, depressurization protected, direct G1/8 exhaust
Operating pressure 0.3 ÷ 16 bar (with automatic drain 1.5 ÷ 12 bar)
Nominal flow see FLOW DIAGRAMS on the following pages
Quality of delivered air according to ISO 8573-1:2010 Class 2.8.2 with 1 μm filtering element; Class 1.8.1 with 0.01 μm filtering element
Residual oil content with inlet at 3 mg/m³ < 0.01mg/m³ < 0.1mg/m³
Oil retain efficiency 99.80% 97%
Particles retain efficiency 99.99999% 99.999%
Fluid compressed air
Pre-filtering with filtering element of 1µm
Pre-filtering with filtering element of 0.01µm
it is recommended to use a filter of 5µm
it is recommended to use a filter of 1µm
Full screen
Your configuration
Coding example
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 - 1/2 - FC 0 0 1 - LH
MX SERIES
2 SIZE
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
1/2 PORTS
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
FC COALESCING FILTER
0 FILTERING ELEMENT
0 = 0,01 µm (standard)
1 = 1 µm
0 DRAINING OF CONDENSATE
0 = semiautomatic-manual drain (standard - only for polymer bowl)
3 = automatic drain
5 = depressuring drain, protected (only for polymer bowl)
8 = without drain, with port G1/8
1 VISUAL BLOCKAGE INDICATOR
= not present
1 = present
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left
We think you are in United States.
Update your location?