text.skipToContent text.skipToNavigation
Series VEBL

Series VEBL

Basic ejectors in technopolymer without moving parts, based on the Venturi principle.
Different sizes available, with internal nozzle from 0,5 to 2,5 mm and with suction rate from 8 to 207 l/min.
Series VEBL basic ejectors are universal ejectors made in technopolymer suitable for several industrial applications such as:

- Industrial robotics in most sectors
- Wood industry
- Packaging industry
- Food industry
 
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description Basic ejector
Materials - body in technopolymer
- silencier in technopolymer
- internal nozzle in brass
Full screen
Your configuration
Coding example
VEBL - 10H - T2
VEBL SERIES
VEBL = vacuum ejector
10H NOZZLE DIAMETER
05H = 0,5 mm
07H = 0,7 mm
10H = 1 mm
15H = 1,5 mm
20H = 2 mm
25H = 2,5 mm
T2 TYPE OF CONNECTION (ON SUPPLY SIDE)
T1 = plier - tube Ø4
T2 = plier - tube Ø6
T3 = plier - tube Ø8

Ejectors VEBL-05H...25H

[ P ] = Pressure
[ V ] = Vacuum
[ R ] = Exhaust



Mod. B D1 D2 D H H1 H2 L L1 L2 L3
VEBL-05H-T1 10 4 4 9 26 28 12 45 71 18 2
VEBL-07H-T1 10 4 4 9 26 28 12 45 71 18 2
VEBL-10H-T2 15 6 8 14 34 40 14 51,5 97 22 5,5
VEBL-15H-T2 15 6 8 14 34 40 14 51,5 97 22 5,5
VEBL-20H-T3 20 8 10 20 39 45,5 17 86,5 168 24,5 5,5
VEBL-25H-T3 20 8 10 20 39 45,5 17 86,5 168 24,5 5,5


We think you are in United States.
Update your location?