Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Swivel ball joint - GA-50-63
Rod clevis - G-12-16
Rod clevis - G-20
Rod clevis - G-25-32
Rod clevis - G-40
Rod clevis - G-50-63
Rod clevis - G-80-100
Rear trunnion bracket - I-20-25
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
32 | M | 2 | A | 032 | A | 050 |
32 | SERIES | |
M |
VERSION M = male rod thread, mounted with rod nut Mod. U F = female rod thread R = antirotation with flange (from Ø20 to Ø100; no single-acting) |
|
2 |
OPERATION 1 = single-acting, front spring 2 = double-acting 3 = double-acting, through-rod 4 = single-acting, rear spring |
PNEUMATIC SYMBOLS CS06 CD08 CD12 CS08 |
A |
MATERIALS A = anodized aluminium body, end blocks and piston, PU seals (rod, end-blocks OR and piston) |
|
032 |
BORES 012 = 12 mm 016 = 16 mm 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm |
050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm 125 = 125 mm |
A |
CONSTRUCTION A = standard |
|
050 | STROKE (see the table) | |
VARIANTS = standard V = FKM rod seal W = high temperatures (up to 140°C) non-magnetic (only for version M and F) (_ _ _) = stem longer than _ _ _ mm |
Ø | A | AF | BG | G | ØD | ØD1 | ØD2 | ØD3 | E | EE | KF | KK | LA | PL | RT | SW1 | T1 | TG | ZA + | ZB + | ZC++ |
12 | 10 | 8 | 18 | 10,5 | 6 | 6 | - | - | 27,5 | M5 | M3 | M5 | 3,5 | 6 | M4 | 5 | - | 16 | 35 | 39,2 | 43,4 |
16 | 12 | 10 | 18,5 | 10,5 | 8 | 6 | - | - | 29 | M5 | M4 | M6 | 3,5 | 6 | M4 | 7 | - | 18 | 35 | 39,7 | 44,4 |
20 | 16 | 11 | 20 | 10,9 | 10 | 9 | - | - | 35,8 | M5 | M6 | M8 | 5 | 6,5 | M5 | 8 | - | 22 | 36,8 | 42,5 | 48,2 |
25 | 16 | 11 | 20 | 11,9 | 10 | 9 | - | - | 40,7 | M5 | M6 | M8 | 5 | 7 | M5 | 8 | - | 26 | 38,8 | 44,5 | 50,2 |
32 | 19 | 13 | - | 14,3 | 12 | - | 30 | 24 | 49,6 | G1/8 | M8 | M10x1,25 | - | 7,6 | M6 | 10 | 2 | 32,5 | 44 | 51 | 58 |
40 | 19 | 13 | - | 14,3 | 12 | - | 35 | 29 | 57 | G1/8 | M8 | M10x1,25 | - | 7,6 | M6 | 10 | 2 | 38 | 45 | 52 | 59 |
50 | 22 | 16 | - | 14,3 | 16 | - | 40 | 34 | 69,6 | G1/8 | M10 | M12x1,25 | - | 7,6 | M8 | 13 | 2 | 46,5 | 45 | 53 | 61 |
63 | 22 | 16 | - | 14 | 16 | - | 45 | 39 | 79,6 | G1/8 | M10 | M12x1,25 | - | 7,6 | M8 | 13 | 2 | 56,5 | 49 | 57 | 65 |
80 | 28 | 20 | - | 14,8 | 20 | - | 45 | 39 | 95,6 | G1/8 | M12 | M16x1,5 | - | 7,7 | M10 | 17 | 2 | 72 | 54 | 63,5 | 73 |
100 | 28 | 20 | - | 17,8 | 25 | - | 55 | 49 | 115,6 | G1/8 | M12 | M16x1,5 | - | 8 | M10 | 22 | 2 | 89 | 66,8 | 76,5 | 86,2 |
125 | 40 | 25 | 20 | 20 | 25 | - | 60 | 50 | 134,6 | G1/4 | M16 | M20x1,5 | - | 10,5 | M12 | 22 | 4 | 110 | 81 | 92 | 103 |
1-16/27 results