text.skipToContent text.skipToNavigation
Series VED

Series VED

Vacuum ejectors without moving parts, based on the Venturi principle, used for direct installation on suction pads.
These ejectors are used for direct installation inline between the suction pad compressed air supply.
This substantially reduces the volume to be evacuated and allows therefore shorter cycle times.

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description - body in anodized Aluminium
- internal nozzle in brass
Full screen
Your configuration
Coding example
VED - 05
VED SERIES
VED = Vacuum ejectors
05 NOZZLE DIAMETER
05 = 0,5 mm
07 = 0,7 mm
09 = 0,9 mm

Ejectors VED 05 07 and 09



Mod. G1 G2 G3* H1 L LG3 SW1
VED-05 G1/4 G1/8 M5 29,8 35 5 17
VED-07 G1/4 G1/8 M5 29,8 35 5 17
VED-09 G1/4 G1/8 M5 29,8 35 5 17


We think you are in United States.
Update your location?