text.skipToContent text.skipToNavigation
VSCF-0100 to 0400

VSCF-0100 to 0400

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
VS C F - 0010 N - M3 M
VS SERIES
VS = suction pad
C SHAPE
C = round
F VERSION
F = flat
0010 DIAMETERS
0010 = 1,0 mm
0015 = 1,5 mm
0020 = 2,5 mm
0030 = 3,0 mm
0040 = 4,0 mm
0050 = 5,0 mm
0060 = 6,0 mm
0080 = 8,0 mm
0090 = 9,0 mm
0100 = 10,0 mm
0120 = 12,0 mm
0150 = 15,0 mm
0180 = 18,0 mm
0200 = 20,0 mm
0250 = 25,0 mm
0300 = 30,0 mm
0350 = 35,0 mm
0400 = 40,0 mm
0500 = 50,0 mm
0600 = 60,0 mm
0700 = 70,0 mm
0800 = 80,0 mm
0900 = 90,0 mm
1000 = 100,0 mm
N MATERIALS
N = NBR
S = silicone
M3 THREAD SIZE
M3 = M3
M5 = M5
1/8 = G1/8
1/4 = G1/4
M THREAD
M = male
F = female

Suction pad VSCF-0100 to 0400 - male thread

* = (N) for suction pad in NBR - (S) for suction pad in Silicone
(add the required letter when placing an order)



Mod. G1 D1 dn DS H LG1 SW1 Z Suction pad Nipple
VSCF-0100*-M5M M5 M 11,2 1,8 10,0 13,4 4,7 8 1,0 VSCF-0100* NPS-B-M5-M
VSCF-0120*-M5M M5 M 13,2 1,8 12,0 13,6 4,7 8 1,2 VSCF-0120* NPS-B-M5-M
VSCF-0150*-1/8M G1/8 M 16,8 3,1 15,0 15,0 7,5 14 1,5 VSCF-0150* NPS-F-1/8-M
VSCF-0180*-1/8M G1/8 M 20,6 3,1 18,0 15,3 7,5 14 1,8 VSCF-0180* NPS-F-1/8-M
VSCF-0200*-1/8M G1/8 M 22,8 3,1 20,0 15,5 7,5 14 2,0 VSCF-0200* NPS-F-1/8-M
VSCF-0250*-1/8M G1/8 M 28,2 4,1 25,0 17,2 7,5 14 2,5 VSCF-0250* NPS-G-1/8-M
VSCF-0300*-1/8M G1/8 M 33,3 4,1 30,0 17,7 7,5 14 3,0 VSCF-0300* NPS-G-1/8-M
VSCF-0350*-1/8M G1/8 M 39,2 4,1 35,0 22,1 7,5 17 3,5 VSCF-0350* NPS-E-1/8-M
VSCF-0400*-1/8M G1/8 M 44,0 4,1 40,0 23,2 7,5 17 4,0 VSCF-0400* NPS-E-1/8-M


We think you are in United States.
Update your location?