text.skipToContent text.skipToNavigation
Series 2

Series 2

The packaging of the button includes 3 interchangeable disks in the colours red, black and green.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
2 3 4 - 97 5
2 SERIES
3 FUNCTION
3 = 3/2-way NC
4 = 3/2-way NO
8 = 5/3-way CO (function realized with 2x 3/2-way NC valves)
4 PORTS
4 = cartridge ø 4
5 = M5
97 MODE OF OPERATION
87 = 3 position selector
89 = push button
97 = palm switch
90 = joystick
99 = 2 position selector
92 = pedal
904 = key
5 RESETTING
5 = spring return
0 = stable
2 = latching-twist to release
54= joystick

Minivalves Mod. 23...-895, 24...-895



Mod. Operating pressure (bar) Flow (Nl/min) Actuating force at 6 bar (N) A B C (Supply/port) Symbols
234-895 2 ÷ 8 60 7 200-895 234-000 Ø4/2 VN04
235-895 2 ÷ 8 60 7 200-895 235-000 M5 VN04
244-895 2 ÷ 8 60 7 200-895 244-000 Ø4/2 VN05
245-895 2 ÷ 8 60 7 200-895 245-000 M5 VN05


We think you are in United States.
Update your location?