text.skipToContent text.skipToNavigation
Series 29

Series 29

2/2 in-line with Push-in Colle
Series
Accessories
Full screen
Your configuration

Mini ball valves, MINI version - Mod. 2948

VN39



Mod. A dn C E G L M N SW
2948 4 4 6 14 22.5 16 45 21 18.5 14
2948 6 6 6 16 25.5 16 50 21 18.5 14
2948 8 8 6 17.5 27 16 53 21 18.5 14


We think you are in United States.
Update your location?